IESNA:LM-63-2002
[TEST]P1201094
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-727-U-T2-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3054
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
505.9 534.7 545.5 536.3 510.1 462.2 408.3 374.9 364.8 375.6
400.4 441.3 523.3 649.7 787 914.5 1031 1131.7 1200.1 1219.5
1171.7 1077.6 941.5 756.4 493 327.8 224.9 160.5 115 80.5
54.5 33.4 18.9 10.6 4.4 0.4 0
505.9 537.8 548.6 539.8 513.9 465.9 412.1 378.2 367.6 378.2
403 441.5 520 644.9 785.6 913.8 1033 1133.9 1213.7 1232
1183.4 1089.5 954.1 765.6 501.1 333.3 230.4 165.1 117.6 81.4
55.6 33.9 18.9 10.8 4.8 0.7 0
505.9 536.1 548.4 542.7 520.7 479.3 426.3 389 372.7 379.7
401.3 437.3 504 615.4 754.8 896.2 1015.4 1116.1 1211.1 1251.8
1224.5 1141.4 1020.7 834.9 581.6 381.1 278.1 205.6 151.1 104.9
70.6 45.5 29 21.1 13 4 0
505.9 535.2 549.3 547.1 531 501.8 454.5 411.6 388.5 386.8
405.7 437.1 486.6 573.9 693.1 823.5 950.3 1068 1172.6 1257.1
1279.3 1228 1118.8 972.1 734.6 493.4 356.4 279.5 217.7 165.8
121.6 83.1 51.7 32.1 15.2 2.9 0
505.9 533.6 550.4 554.8 547.3 529 496 454.9 424.6 409.4
415.6 438.7 478.7 532.1 620.1 734.6 860.8 985.5 1113.5 1221
1304.3 1330.3 1280.8 1156.4 950.1 669.1 432.3 312.9 248.7 200.3
160.7 120.3 82 54.3 25.9 3.1 0
505.9 531.5 551 562.9 564.9 559.6 545.1 516.1 485.9 466.1
460 469.2 496.9 541.6 605.1 693.7 807.4 933.2 1059.2 1167.6
1287.8 1382.2 1421.1 1382.4 1253.1 1004.9 664.7 386.1 232 169.3
129.3 98.5 63.5 37.6 18.7 3.7 0
505.9 529.7 550.6 566.9 579.6 587.7 592.1 590.6 580.5 567.7
562.9 568 582 607.3 648.4 714.4 804.1 914.3 1046.6 1182.5
1314.7 1447.3 1557.9 1639.4 1655.7 1560.5 1286.7 872.3 485.1 230.9
122.3 78.7 55.2 30.3 12.3 1.8 0
505.9 524.2 544.4 565.5 586.4 606 626.7 648.6 669.3 690.4
715.3 741.9 773.3 809.2 856.2 917.8 993.9 1087.1 1204.1 1345
1496.1 1644.9 1793.6 1955.8 2136.8 2281.3 2262.1 2017.6 1543.1 1028.8
551.7 233.7 99.4 46 19.3 3.7 0
505.9 518.5 536.3 557.2 581.1 607.3 638.3 675.3 715.1 761.2
819.3 892.5 978.9 1073 1175.7 1285.6 1407.9 1527.3 1663.4 1801
1942 2078.5 2203.6 2321.5 2478.1 2707.6 2915.6 2885.7 2526.6 1911
1121.8 434 137.4 59.4 22 3.1 0
505.9 514.7 529.9 548.4 571.5 597.6 630 668.7 711.3 761.7
824.1 901.5 995 1102 1221.9 1352.5 1494.7 1647.6 1809.6 1971.9
2133.7 2287 2424.8 2560.3 2736.4 3042.9 3286.3 3295.6 3043.1 2388.6
1322.1 426.1 120.7 52.6 19.6 3.1 0
505.9 513.4 526.2 543.8 565.1 590.2 620.9 657.9 699.2 746.9
807.4 880.8 969 1070.4 1184.3 1308.1 1442 1585.1 1736.4 1888.6
2037.9 2179.2 2306.8 2433.2 2603.6 2895.8 3112.4 3124.1 2886.1 2237.5
1185.2 363.2 106.4 45.7 14.3 2.2 0
505.9 509.2 519.1 532.8 550.4 570.8 596.5 627.1 660.5 698.6
744.1 798.4 859.5 931.4 1017.2 1110.2 1212 1319.7 1436.3 1553.7
1665.2 1764.8 1851.4 1934.5 2045.1 2221.9 2362.2 2346.3 2161.4 1763.7
1030.6 335.5 89.9 36.1 11.7 1.5 0
505.9 505.9 510.8 519.6 531.2 544.6 561.4 579.6 597.6 617
638.3 661 688.4 717.9 753.5 791.3 836.2 889.4 950.8 1013.2
1069.3 1117.9 1157.2 1187.1 1227.2 1289.4 1266.5 1084.4 862.6 621.4
331.6 115.7 35 14.7 4.8 0.7 0
505.9 497.6 492.1 486.8 480 471 457.4 435.1 406.8 375.3
342.4 310.7 283.9 264.3 252.9 249.3 252 256.4 260.8 264.1
260.6 245.6 219.2 186.2 152.8 121.4 95.6 76.3 61.1 46.6
34.7 25.5 17.4 10.1 3.7 0.7 0
505.9 487.9 468.8 444.8 414.7 378 334.4 289.6 249.8 218.8
196.8 181.4 171.7 165.3 161 158.8 157.4 155.9 152.2 145.3
135.2 123.4 112.1 102.9 94.3 83.8 72.3 61.1 50.8 42
33.2 24.4 16.1 9 2.9 0.9 0
505.9 475.2 439.8 395.8 344.1 290.9 245.8 215.5 194.8 181
170.4 162.1 155.5 149.5 144.9 141.8 138.5 133.9 128.4 121.8
114.3 106.4 99.4 93 86.2 78.3 69.3 60.7 52.8 40.5
29.2 21.8 14.1 7.7 3.5 0.7 0
505.9 469 419.1 358.6 296.8 245.4 213.9 197.9 186.5 175.9
166.4 158.3 151.7 145.6 139.6 133.7 128 122.3 116.5 111.7
107.1 102.2 98.1 93.4 87.5 78.7 69.9 61.1 51.7 42.2
35.2 28.4 21.1 14.5 9 1.5 0
505.9 460.6 397.1 325.4 261.2 222.7 204.3 194.4 184.5 173.7
163.8 155.2 148.2 141.4 135 128.4 122.3 116.8 112.4 108
103.1 98.7 94.5 88.2 81.8 76.3 69.9 62.7 56.1 50.6
44.9 38.3 30.3 24 14.3 4.4 0
505.9 454.9 381.9 304.1 244.5 214.4 203.2 195.3 185.4 173.9
162.9 153 144.9 137.4 130.6 125.3 121.6 116.8 110.8 104.4
98.3 93.7 88.2 82.5 77.6 71.2 64.4 58 53 47.7
40.7 34.3 27.3 22 15 4.2 0
505.9 450.1 369.6 288.9 234.2 211.1 203.6 196.4 186.2 173.9
161.6 149.7 140.1 132.1 126.7 124.9 122.7 115.9 107.1 98.9
92.3 88.8 81.6 76.3 69.9 62 54.5 48.4 43.5 36.3
27.7 22.6 16.3 12.1 8.6 2.4 0
505.9 450.5 367 284.1 230.7 210 203.2 196.1 185.8 173
159 145.3 134.6 126.7 121.8 122 117.6 108.8 100.3 92.8
88.2 84.4 77.8 72.3 64.9 56.1 47.7 42.9 38 30.1
22.2 17.6 11.4 7.3 3.7 0.4 0
505.9 446.1 361 279.2 228 209.3 202.9 195.7 185.6 172.6
158.5 144.9 134.1 126.9 121.4 121.8 117.9 108.8 100 92.6
87.5 84 77.4 71.9 64.2 55.6 47.1 42 37.4 29.5
21.5 16.9 11.2 7.3 2.9 0 0
